WLAN

802.11bn Carrier Settings: UHR ELR PPDU

These carrier settings are applicable when you select:

General

LTF Symbol Interval Mode

Number of UHR-LTFs (Nheltf)

Number of Transmit Chains (Ntx)

Spatial Mapping Matrix

U-SIG

Link

BSS Color

TXOP Duration

UHR-SIG

LDPC Extra Symbol

Impairments

Quadrature Angle Adjustment for Waveform 1

I/Q Gain Balance for Waveform 1

Quadrature Angle Adjustment for Waveform 2

I/Q Gain Balance for Waveform 2

Quadrature Angle Adjustment for Waveform 3

I/Q Gain Balance for Waveform 3

Quadrature Angle Adjustment for Waveform 4

I/Q Gain Balance for Waveform 4

Quadrature Angle Adjustment for Waveform 5

I/Q Gain Balance for Waveform 5

Quadrature Angle Adjustment for Waveform 6

I/Q Gain Balance for Waveform 6

Quadrature Angle Adjustment for Waveform 7

I/Q Gain Balance for Waveform 7

Quadrature Angle Adjustment for Waveform 8

I/Q Gain Balance for Waveform 8

User Setup > User Configuration

User Index

Scrambler

Channel Coding Mode

Channel Coding State

BCC Interleaver

LDPC Tone Mapper

Number of Spatial Streams (Nss,u)

Scrambler Initialization

STA ID

User Setup > Modulation and Coding

MCS Index

Modulation

Data Rate

Coding Rate

User Setup > Transmit Data

Aggregated MPDU

MAC Padding Mode

Minimum MPDU Start Spacing

Minimum MPDU Start Spacing in Octets

AMPDU Length

PSDU Length

User Setup > MPDU

Add Mpdu

Delete Mpdu

Copy Mpdu

MPDU Index

MPDU Length

A-MPDU Subframe Length

Data Type

PN9 Seed

PN15 Seed

Data Length

User File

User File Length

MAC FCS

Mac Header

Enable

MacHeaderType

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address Enable

Address Size

Address Contents

Address Enable

Address Size

Address Contents

Address Enable

Address Size

Address Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Address Enable

Address Size

Address Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

User Setup > Payload

MPDU Index

MPDU Length

Data Type

PN9 Seed

PN15 Seed

User File

User File Length

Data Length

MAC FCS

Mac Header

Enable

MacHeaderType

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address Enable

Address Size

Address Contents

Address Enable

Address Size

Address Contents

Address Enable

Address Size

Address Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Address Enable

Address Size

Address Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

General

LTF Symbol Interval Mode

Select the Symbol interval (with guard interval) for the UHR-LTF field. ELR PPDU only supports 2x UHR-LTF + 1.6 us GI.

This is a read-only setting.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:LTF:SINTerval:MODE?

SCPI Example

 

Couplings

 

Preset

D2

State Saved

Yes

Initial S/W Revision

A.18.00

Number of UHR-LTFs (Nheltf)

Specify the number of UHR-LTFs. ELR PPDU only supports two UHR-LTF symbols.

This is a read-only setting.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:NHELtf?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Number of Transmit Chains (Ntx)

Set the number of transmit chains. When the number of instruments is more than 1, it automatically equals to the number of instruments and can't be changed. Otherwise, it is editable.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:NTX <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:NTX?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Spatial Mapping Matrix

Set the contents of the spatial mapping matrix.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:SPATial:MAPPing:MATRix

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:SPATial:MAPPing:MATRix?

SCPI Example

 

Couplings

 

Preset

1;

State Saved

Yes

Initial S/W Revision

A.18.00

U-SIG

Link

Indicates whether the frame is Uplink or Downlink. The field is set to DL for TDLS and set to UL for UHR TB PPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:LINK DL|UL

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:LINK?

SCPI Example

 

Couplings

 

Preset

DL

State Saved

Yes

Initial S/W Revision

A.18.00

BSS Color

Get or Set the Base station identifier.The BSS Color field is an identifier of the BSS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:BSS:COLor <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:BSS:COLor?

SCPI Example

 

Couplings

 

Preset

5

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

TXOP Duration

Get or set the remaining time duration in the current TXOP.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:TXOP:DURation <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:TXOP:DURation?

SCPI Example

 

Couplings

 

Preset

8e-06

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

UHR-SIG

LDPC Extra Symbol

Indicates the presence of the extra OFDM symbol for LDPC.

This is a read-only setting.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:LDPC:SYMBol?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Impairments

Quadrature Angle Adjustment for Waveform 1

Set the baseband quadrature angle adjustment for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG1 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 1

Set the baseband IQ gain balance for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB1 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 2

Set the baseband quadrature angle adjustment for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG2 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 2

Set the baseband IQ gain balance for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB2 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 3

Set the baseband quadrature angle adjustment for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG3 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 3

Set the baseband IQ gain balance for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB3 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 4

Set the baseband quadrature angle adjustment for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG4 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 4

Set the baseband IQ gain balance for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB4 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 5

Set the baseband quadrature angle adjustment for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG5 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 5

Set the baseband IQ gain balance for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB5 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 6

Set the baseband quadrature angle adjustment for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG6 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 6

Set the baseband IQ gain balance for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB6 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 7

Set the baseband quadrature angle adjustment for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG7 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 7

Set the baseband IQ gain balance for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB7 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Quadrature Angle Adjustment for Waveform 8

Set the baseband quadrature angle adjustment for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG8 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:QUAD:ANG8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

I/Q Gain Balance for Waveform 8

Set the baseband IQ gain balance for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB8 <real>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:IQ:GB8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User Setup > User Configuration

User Index

The index for each user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Scrambler

Enable or disable the Scrambler. It scrambles the data to reduce the probability of long sequences of zeros and ones.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:SCRambler[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:SCRambler[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Channel Coding Mode

Select the Channel Coding mode. It encodes the data to enable error correction. It could be BCC and LDPC.

Support for BCC coding is limited to less than or equal to four spatial streams, UHR-MCSs 0 to 9, and UHR-MCS 15 (per user in the case of MU-MIMO). BCC support is mandatory for RU or MRU sizes less than or equal to a 242-tone RU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:CCODing:MODE?

SCPI Example

 

Couplings

 

Preset

LDPC

State Saved

Yes

Initial S/W Revision

A.18.00

Channel Coding State

Enable or disable the channel encoding function. When it is Off, BCC encoder or LDPC encoder will be bypassed.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:CCODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

BCC Interleaver

Enable or disable the interleaver. Interleaver interleaves the bits of each spatial stream(changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when the BCC encoding is used.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:BCC:INTerleaver ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:BCC:INTerleaver?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

LDPC Tone Mapper

Enable or disable the LDPC Tone Mapper. LDPC Tone Mapper is equivalent to block-interleaving the tones in each symbol.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:LDPC:MAPPer ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:LDPC:MAPPer?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Number of Spatial Streams (Nss,u)

Set the number of Spatial Streams used by the current user. Its maximum value is 8 for Single User, while it is 4 for Multi User MIMO. ELR PPDU only supports one spatial stream.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:NSS <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:NSS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Scrambler Initialization

Set the initial state of the scrambler in decimal format, which is then turned into 7 bits to feed into the scrambler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:SCRambler:INIT <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:SCRambler:INIT?

SCPI Example

 

Couplings

 

Preset

99

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

STA ID

Set the STA ID of the current user. The STA ID refers to the AID (which represents the 16-bit ID of a STA).

The 11 LSBs of the AID field are used to address the STAs in this field. STAID value 2046 is used to indicate that the RU carries no data.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:STAid <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:STAid?

SCPI Example

 

Couplings

 

Preset

483

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User Setup > Modulation and Coding

MCS Index

Select the MCS Index for the current user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MCS:INDex <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MCS:INDex?

SCPI Example

 

Couplings

UHR-MCS 14 is only applied for UHR MU PPDU Compress Mode, bandwidth is greater than or equal to 80 MHz, no preamble puncture exists, and Nss = 1.

UHR-MCS 15 is only applied for Nss,u= 1, and not supported over MRU 2x996+484 and MRU 3x996+484.

Preset

8

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Modulation

Indicates the modulation format determined by the MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MODulation?

SCPI Example

 

Couplings

 

Preset

BPSK

State Saved

Yes

Initial S/W Revision

A.18.00

Data Rate

Indicates the data rate determined by the MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:DRATe?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Coding Rate

Indicates the coding rate determined by the MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:CRATe?

SCPI Example

 

Couplings

 

Preset

R12

State Saved

Yes

Initial S/W Revision

A.18.00

User Setup > Transmit Data

Aggregated MPDU

Enable or disable the MPDU aggregation mode.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:AGGRegated:AMPDu ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:AGGRegated:AMPDu?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MAC Padding Mode

Enable or disable the MAC Layer Padding mode.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MAC:PADDing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MAC:PADDing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Minimum MPDU Start Spacing

Determines the minimum time between the start of adjacent MPDUs within an A-MPDU that the STA can receive.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MMPDu:SSPacing NORestriction|QUARter|HALF|ONE|TWO|FOUR|EIGHt|SIXTeen

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MMPDu:SSPacing?

SCPI Example

 

Couplings

Invisible when Aggregated MPDU is set to OFF.

Preset

NORestriction

State Saved

Yes

Initial S/W Revision

A.18.00

Minimum MPDU Start Spacing in Octets

Indicates the minimum octets between the start of adjacent MPDUs. It should be equal or greater than (Minimum MPDU Start Spacing X Data Rate / 8 ).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MMPDu:SSPacing:OCTets?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Initial S/W Revision

A.18.00

AMPDU Length

Indicates the number of octets in the AMPDU pre-EOF padding carried in the PSDU of the current user. It is the LENGTH defined in the standard and is equal to the sum of A-MPDU Subframe Length of all MPDUs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:AMPDu:LENGth?

SCPI Example

 

Couplings

 

Preset

294

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PSDU Length

PSDU Length is calculated with Nsym. Nsym depends on the original payload length of multi-users.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PSDU:LENGth?

SCPI Example

 

Couplings

 

Preset

1058

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User Setup > MPDU

Add Mpdu

Add a new MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU:ADD

SCPI Example

 

Couplings

This setting is visible only when Aggregated MPDU is set to On.

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Delete Mpdu

Delete the selected MPDU. Input parameter is the index of the selected MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU:DELete <integer>

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

Copy Mpdu

Copy the selected MPDU. Input parameter is the index of the selected MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU:COPY <integer>

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MPDU Length

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

A-MPDU Subframe Length

Indicates the number of octets in the current A-MPDU subframe, which is comprised of MPDU and Padded MPDU Delimiters. It is only available when the Aggregated MPDU is On.

If the current MPDU is not the last one, its length cannot be shorter than Minimum MPDU Start Spacing, otherwise, MDPU delimiters will be padded after the current MPDU.

If the current MPDU is the last one, its A-MPDU Subframe Length is equal to its MPDU Length plus the length of one MPDU Delimiter (4 octets).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:AMPDu:SFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Data Type

Select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.18.00

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Data Length

Set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:FILE?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down listbox.

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

User File Length

Displays the number of data bytes in the user file when it is selected as the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:DATA:FILE:LENGth?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down listbox.

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

MAC FCS

Enable/disable the appending of a MAC FCS check sequence to the data payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select a format by clicking the down-arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MacHeaderType

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Initial S/W Revision

A.18.00

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0
[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0
[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent <integer>
[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe] ON|OFF|1|0
[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User Setup > Payload

this tab is available only when Aggregated MPDU is set to Off.

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MPDU Length

Displays the number of octets in the current MPDU, which is comprised of MSDU, MAC Header, and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Data Type

Select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

Initial S/W Revision

A.18.00

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:FILE?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down listbox.

Preset

 

State Saved

Yes

Initial S/W Revision

A.18.00

User File Length

Displays the number of data bytes in the user file when it is selected as the payload data source.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:FILE:LENGth?

SCPI Example

 

Couplings

This setting is available only if you select User File in the Data Type drop-down listbox.

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Data Length

Set the number of data bytes in a frame. The value is limited by the MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

MAC FCS

Enable/disable the appending of a MAC FCS check sequence to the data payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select a format by clicking the down-arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

MacHeaderType

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Initial S/W Revision

A.18.00

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Initial S/W Revision

A.18.00

Address Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Address Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

-9223372036854776000

Max

9223372036854776000

Initial S/W Revision

A.18.00

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Initial S/W Revision

A.18.00

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:BN:ELR:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Initial S/W Revision

A.18.00